??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BVS 3D-RV1-0124AG-1111ZZ-001
HELP_VARIABLE
Company
Balluff
Description
3D Stereo Cameras
Bill of material
BALLUFF BVS 3D-RV1-0124AG-1111ZZ-001
VERF
Availability
Available
BC
Order code
BVS0199
TC
Product identifier
BVS 3D-RV1-0124AG-1111ZZ-001
PX
Product view
7200050645_AB
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
2.550 Kg
TRAFFIC
Customs number
MANUALDE
Manual DE
DESCRIPT
Description
Ambient temperature = 0...45 °C, Housing material = Aluminium, Painted, Operating voltage Ub = 22...26 VDC, Dimension = 262 x 82 x 204 mm, Application = for 3D data acquisition, Bin Picking, Object detection, Gripping point calculation, Image resolution = 12 MP (4112 x 3008 pixels), Sensor type Vision = CMOS 1.1" monochrome global shutter, Interface = LAN (Gigabit Ethernet);GigE Vision 2.0, IP rating = IP54, Connection 1 = M12x1-Male, 8-pin, A-coded, Connection 2 = M12x1-Female, 8-pin, X-coded, Focal length = 16 mm, Approval/Conformity = CE, UKCA, WEEE
CAE
EPlan
URL
URL Manual Mutlilanguage CADenas
Previews
Embedded user actions