??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Селекция на CAD модел
BALLUFF BUS Q62K1-GPXI-35/340-S92K
HELP_VARIABLE
Company
Balluff
Description
Ultrasonic sensors
Bill of material
BALLUFF BUS Q62K1-GPXI-35/340-S92K
VERF
Availability
Available
BC
Order code
BUS006C
TC
Product identifier
BUS Q62K1-GPXI-35/340-S92K
PX
Product view
55892_02
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.232 Kg
TRAFFIC
Customs number
90318020
BAD7921
Design of analog output
AAD2511
Material of the cable mantle
BAD8491
Height of sensor
62.2 mm
BAD8231
Width of sensor
62.2 mm
SYMBOL
DESCRIPT
Description
Style Housing = block style, Interface = IO-Link 1.0 , Switching output = PNP/NPN NO/NC push-pull, Connection = Connector, M12x1-Male, 5-pin, Housing material = PBT, Material sensing surface = PU foam/Epoxy resin/Glass, Range = 350...5000 mm, Switching frequency = 4 Hz, Approval/Conformity = cULus, CE, WEEE, UKCA, Ambient temperature = -25...70 °C, IP rating = IP67, Repeat accuracy = ± 0.15 %FS, Operating voltage Ub = 9...30 VDC
CAE
EPlan
Previews
Code
Embedded user actions