??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BTL7-A110-M1200-B-S32
HELP_VARIABLE
Company
Balluff
Description
BTL7 A1_ Analog
Bill of material
BALLUFF BTL7-A110-M1200-B-S32
TC
Product identifier
BTL7-A110-M1200-B-S32
PX
Product view
43832_00
SW
Interface
NENN
Standard nominal length
mm
GT
Thread type
SA02
Connection type
SA
Connection type
POS
Position sensor
AUS
Output signal
A
0.000 mm
G
Thread
- mm
TRAFFIC
Customs number
W
Weight
1.0 Kg
DESCRIPT
Description
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
Embedded user actions