??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BTL7-A-CB02-S32
HELP_VARIABLE
Company
Balluff
Description
Setting aid
Bill of material
BALLUFF BTL7-A-CB02-S32
VERF
Availability
Available
BC
Order code
BAE00EC
TC
Product identifier
BTL7-A-CB02-S32
PX
Product view
56752_00
TECH
Tech. Details
Tech. Detail
W
Weight
0.240 Kg
TRAFFIC
Customs number
90319000
MANUALDE
Manual DE
https://assets.balluff.com/WebBinary1/MAN_BTL7_A_CB02_X_B16_DRW_875323_01_000.pdf
MANUALEN
Manual EN
https://assets.balluff.com/WebBinary1/MAN_BTL7_A_CB02_X_B16_DRW_875323_01_000.pdf
DESCRIPT
Description
Principle of operation = Calibration box, Use = for BTL magnetostrictive linear position sensor, Connection 1 = M16x0.75, straight, 8-pin, Connection 2 = Screw terminal, 2-pin, Dimension = 61 x 25 x 732 mm, Material = ABS, Ambient temperature = 0...50 °C, IP rating = IP40, Approval/Conformity = CE, UKCA, WEEE
CAE
EPlan
Previews
Embedded user actions