??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BTL5-T110-M0300-P-S103
HELP_VARIABLE
Company
Balluff
Description
BTL5-Profile - Profile series P
Bill of material
BALLUFF BTL5-T110-M0300-P-S103
TC
Product identifier
BTL5-T110-M0300-P-S103
SW
Transducer interface
SV
Supply voltage
NENN
Standard nominal length
mm
POS
Position sensor
SK
Software Configuration
BR
Baud rate
AUS
Output signal
COD
Coding
SYS
resolution of system
REGELTAUGLICH
Suitable for loop feedback / real-time
SAF
Special version (if available)
SA
Electrical connection
HUBST
mm
Enter value for HUBST
mm
cm
inch
ft
HUBST2
mm
D
Distance of Magnet
mm
Enter value for D
Distance of Magnet
mm
cm
inch
ft
C
Offset of the Magnet
mm
Enter value for C
Offset of the Magnet
mm
cm
inch
ft
WINKEL
°
WINKEL2
°
WINKEL3
°
GS
Joint rod
NENN01
Standard nominal stroke- Control arm
mm
PX
0038b
RENDER
Render
W
Weight
0.7 Kg
TRAFFIC
Customs number
DESCRIPT
Description
CAE
EPlan
Previews
Embedded user actions