??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
下载CAD模型
尚未生成可供下载的 模型/图纸 或 PDF 文件
CAD模型选择
BALLUFF BSP B250-EV009-P00S2B-S4
HELP_VARIABLE
公司
Balluff
描述
压力传感器 - 压力传感器
明细表
BALLUFF BSP B250-EV009-P00S2B-S4
VERF
可用性
可得到
BC
订购代码
BSP00YC
TC
产品识别器
BSP B250-EV009-P00S2B-S4
PX
产品视图
56785_01
TECH
技术细节
Tech. Detail
ROTATION1
塑料或不锈钢的可以旋转320°的显示外壳
°
ROTATION2
不锈钢接插外壳,带 M12 插头旋转320°
°
ICON
WEBINC
产品系列
带显示器的压力传感器
W
重量
0.280 Kg
TRAFFIC
海关编号
90262020
TC1
BSP B250-EV009-P00S2B-S4
DESCRIPT
Description
Measuring range = 0...250 bar, Accuracy = ±0.5 % FSO BFSL, Overload pressure = 400 bar, Burst pressure = 750 bar, Operating voltage Ub = 18...30 VDC, Interface = IO-Link 1.1, Analog output = Analog, voltage/Analog, current selectable 4…20 mA/0…10 V, Switching output = 2x PNP/NPN NO/NC selectable, Connection = Connector, M12x1-Male, 4-pin, Process connection = G 1/4" (DIN 3852), Process connection material = 1.4301 stainless steel, Gasket, material = FKM, Housing material = 1.4301 stainless steel PE, High-density polyethylene, Media temperature = -40...125 °C, Ambient temperature = -40...85 °C, IP rating = IP67, when threaded in, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
预览
代码
Embedded user actions