??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
下載CAD模型
尚未生成可供下載的 模型/圖紙 或 PDF 檔
CAD模型選擇
BALLUFF BOS R020K-PS-RX11-00,2-S49
HELP_VARIABLE
公司
Balluff
描述
光电传感器
明细表
BALLUFF BOS R020K-PS-RX11-00,2-S49
VERF
可用性
可得到
BC
订购代码
BOS0214
TC
产品识别器
BOS R020K-PS-RX11-00,2-S49
PX
产品视图
53551_01
ROT
旋转
MOUNTING
安装
ICON
WEBINC
产品系列
穿透式传感器;光扫描器和光电池
W
重量
0.03000 kg
TRAFFIC
海关编号
85365019
TECH
技术细节
Tech. Detail
DESCRIPT
Description
Series = R020K, Dimension = 7.7 x 26.8 x 13.5 mm, Interface = PNP normally open (NO), Principle of operation = Photoelectric sensor, Principle of optical operation = Through-beam sensor, Beam characteristic = Divergent, Light type = LED, red light, Light spot size = Ø 23 mm at 500 mm, Range = 0...2 m, Connection = Cable with connector, M8x1-Male, 3-pin, 0.20 m, PVC, Housing material = PC PBT, Material sensing surface = PMMA, Operating voltage Ub = 10...30 VDC, Approval/Conformity = cULus, CE, WEEE
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
Code
Embedded user actions