??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
下載CAD模型
尚未生成可供下載的 模型/圖紙 或 PDF 檔
CAD模型選擇
BALLUFF BOS R-11
HELP_VARIABLE
公司
Balluff
描述
反射器、光纤、光学系统
明细表
BALLUFF BOS R-11
VERF
可用性
可得到
BC
订购代码
BAM00UL
TC
产品识别器
BOS R-11
PX
产品视图
46177_01
ICON
TECH
技术细节
Tech. Detail
TRAFFIC
海关编号
90029000
DESCRIPT
Description
Version = Cube corner 4 mm, Use = for photoelectric retroreflective sensors, Style = Square, 2 mounting holes, Dimension = 84 x 84 x 9.1 mm, Sensing surface = 63.7 cm², Ambient temperature = -20...60 °C, Material sensing surface = PMMA, Light type = non-polarized light, also for polarized light, Mounting part = Adhesive, Screw M3
CAE
EPlan
Previews
Code
Embedded user actions