??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Výběr CAD modelu
BALLUFF BOS 5K-PU-LR10-S75
HELP_VARIABLE
Společnost
Balluff
Popis
Optoelektronické snímače
Kusovník
BALLUFF BOS 5K-PU-LR10-S75
VERF
Dostupnost
Dostupný
BC
Objednací kód
BOS01JW
TC
Identifikátor produktu
BOS 5K-PU-LR10-S75
PX
Náhled výrobku
48550_01
ROT
rotace
MOUNTING
Montáž
ICON
WEBINC
Řada produktu
Reflexní světelná závora;Difuzní snímače a optické závory
W
Hmotnost
0.02000 kg
TRAFFIC
celní číslo
85365019
TECH
Technické údaje
Tech. Detail
DESCRIPT
Description
Series = 5K, Dimension = 10.8 x 43.5 x 19.5 mm, Interface = PNP normally open/normally closed (NO/NC), Principle of operation = Photoelectric sensor, Principle of optical operation = Retroreflective sensor, Beam characteristic = Divergent, Light type = Laser red light, Light spot size = Ø 5 mm at 3 m, Range = 0...10 m, Connection = Connector, M8x1-Male, 4-pin, Housing material = PC PBT, Material sensing surface = PMMA, Operating voltage Ub = 10...30 VDC, Approval/Conformity = cULus, CE, WEEE, UKCA, Trademark = Global
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
Code
Embedded user actions