??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
下載CAD模型
尚未生成可供下載的 模型/圖紙 或 PDF 檔
CAD模型選擇
BALLUFF BOS 50K-PA-RH12-S4
HELP_VARIABLE
公司
Balluff
描述
光电传感器
明细表
BALLUFF BOS 50K-PA-RH12-S4
VERF
可用性
可得到
BC
订购代码
BOS018P
TC
产品识别器
BOS 50K-PA-RH12-S4
PX
产品视图
44634_01
ROT
旋转
MOUNTING
安装
ICON
WEBINC
产品系列
带HGA的光扫描器;光扫描器和光屏障
W
重量
0.13700 kg
TRAFFIC
海关编号
85365019
TECH
技术细节
Tech. Detail
DESCRIPT
Description
Series = 50K, Dimension = 28.5 x 80.5 x 62 mm, Interface = PNP normally open (NO) PNP normally closed (NC), Principle of operation = Photoelectric sensor, Principle of optical operation = Diffuse sensor, triangulation, Special optical feature = Background suppression, Beam characteristic = Divergent, Light type = LED, red light, Light spot size = 60 x 60 mm at Sr, Range = 200...2000 mm, Connection = Connector, M12x1-Male, 4-pin, Housing material = PC ABS, Material sensing surface = Glass, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
EPlan
Previews
Code
Embedded user actions