??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Селекция на CAD модел
BALLUFF BOS 26K-PA-1HC-S4-C
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOS 26K-PA-1HC-S4-C
VERF
Availability
Available
BC
Order code
BOS0089
TC
Artikelbezeichnung
BOS 26K-PA-1HC-S4-C
PX
Product view
42503_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Diffuse sensor with background suppression;Diffuse and through-beam sensors
W
Gewicht
0.05500 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = 26K, Dimension = 17 x 50 x 50 mm, Interface = PNP normally open (NO) PNP normally closed (NC), Principle of operation = Photoelectric sensor, Principle of optical operation = Diffuse sensor, triangulation, Special optical feature = Background suppression, Light type = LED, red light, Light spot size = Ø 8 mm at 200 mm, Range = 30...300 mm, Connection = Connector, M12x1-Male, 4-pin, Housing material = ABS, Material sensing surface = PMMA, Operating voltage Ub = 10...30 VDC, Approval/Conformity = cULus, CE, UKCA, WEEE
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
Code
Embedded user actions