??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
下載CAD模型
尚未生成可供下載的 模型/圖紙 或 PDF 檔
CAD模型選擇
BALLUFF BOS 18E-X-RS20-S4
HELP_VARIABLE
公司
Balluff
描述
光电传感器
明细表
BALLUFF BOS 18E-X-RS20-S4
VERF
可用性
可得到
BC
订购代码
BOS01KT
TC
产品识别器
BOS 18E-X-RS20-S4
PX
产品视图
49050_00
ROT
旋转
MOUNTING
安装
ICON
WEBINC
产品系列
穿透式传感器;光扫描器和光电池
W
重量
0.06500 kg
TRAFFIC
海关编号
85365019
TECH
技术细节
Tech. Detail
DESCRIPT
Description
Special characteristics = Washdown, Series = 18E, Dimension = Ø 18 x 75 mm, Principle of operation = Photoelectric sensor, Principle of optical operation = Through-beam sensor (Emitter), Beam characteristic = Divergent, Light type = LED, red light, Range = 0...20 m, Connection = Connector, M12x1-Male, 4-pin, Housing material = 1.4404 stainless steel, Material sensing surface = Glass, Operating voltage Ub = 10...30 VDC, Approval/Conformity = Ecolab, cULus, CE, UKCA, WEEE
CAE
EPlan
Previews
Code
Embedded user actions