??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BNI XG1-505-0A5-K084
HELP_VARIABLE
Company
Balluff
Description
Network modules with multi-protocol
Bill of material
BALLUFF BNI XG1-505-0A5-K084
VERF
Availability
Available
BC
Order code
BNI00HR
PX
Product view
7200095101_AC
ICON
EDZ
BAL.BNI00HR
HEIGHT
Height
36.80 mm
LENGTH
Length
180.00 mm
WIDTH
Width
59.00 mm
W
Weight
0.185 Kg
TRAFFIC
Customs number
85176200
MANUALDE
Manual EN
MANUALEN
Manual EN
DESCRIPT
Description
Active splitter, Profinet / EtherNet/IP, IO-Link function=Master, IO-Link version=1.1.3, Auxiliary interfaces, number=8x IO-Link, Inputs, number=16, Outputs, number=8, Housing material primary=PC
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
Embedded user actions