??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
下載CAD模型
尚未生成可供下載的 模型/圖紙 或 PDF 檔
CAD模型選擇
BALLUFF BNI PNT-202-105-Z015
HELP_VARIABLE
公司
Balluff
描述
PNT Profinet
明细表
BALLUFF BNI PNT-202-105-Z015
VERF
可用性
不再提供
BC
订购代码
BNI005F
TC
产品识别器
BNI PNT-202-105-Z015
PX
产品视图
47591_01
ICON
EDZ
BAL.BNI005F
TRAFFIC
海关编号
85176200
TECH
技术细节
Tech. Detail
DESCRIPT
Description
Interface = Profinet I/O, Fast Start-Up (FSU) = yes, Operating voltage Ub = 18...30.2 VDC, Connection (COM 1) = M12x1-Female, 4-pin, D-coded, Connection (COM 2) = M12x1-Female, 4-pin, D-coded, Connection (supply voltage IN) = 7/8"-Male, 5-pin, Connection (supply voltage OUT) = 7/8"-Female, 5-pin, Connection slots = 8x M12x1-Female, 5-pin, A-coded, Digital outputs = 8x PNP, Configurable inputs/outputs = no, Output current max. = 2 A, Current sum US, sensor = 9.0 A, Current sum UA, actuator = 9.0 A, Housing material = Zinc, Die casting, Dimension = 68 x 37.9 x 224 mm, Ambient temperature = -5...70 °C, IP rating = IP67
CAE
EPlan
Previews
Code
Embedded user actions