??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Pobierz modele CAD
You have not yet generated a CAD or PDF file for download.
Wybór modelu CAD
BALLUFF BNI EIP-950-000-Z009-C07
HELP_VARIABLE
Firma
Balluff
Opis
Przełączniki
Lista materiałowa
BALLUFF BNI EIP-950-000-Z009-C07
VERF
Dostępność
Dostępny
BC
Kod artykułu
BNI0089
TC
Identyfikator produktu
BNI EIP-950-000-Z009-C07
PX
Widok produktu
44036_01
TECH
Szczegóły techniczne
Tech. Detail
ICON
W
Masa
0.750 Kg
TRAFFIC
Numer celny
85176200
DESCRIPT
Description
Principle of operation = Active splitter, Dimension = 68 x 32.4 x 224 mm, Mounting part = 2-hole screw mount, Housing material = Zinc, Die casting, Interface = Ethernet TCP/IP 10Base-T/100Base-TX, Operating voltage Ub = 18...30.2 VDC, Connection slots = 8x M12x1-Female, 4-pin, D-coded, Ambient temperature = -5...55 °C, IP rating = IP67
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
Code
Embedded user actions