??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BNI EIP-527-005-Z040
HELP_VARIABLE
Company
Balluff
Description
EIP Ethernet IP
Bill of material
BALLUFF BNI EIP-527-005-Z040
VERF
Availability
no more available
BC
Order code
BNI00AA
TC
Artikelbezeichnung
BNI EIP-527-005-Z040
PX
Product view
53370_01
TECH
Tech. Details
Tech. Detail
ICON
W
Gewicht
466.000 Kg
TRAFFIC
Customs number
85176200
DESCRIPT
Description
Interface = Ethernet/IP, Operating voltage Ub = 18...30.2 VDC, Connection (COM 1) = M12x1-Female, 4-pin, D-coded, Connection (COM 2) = M12x1-Female, 4-pin, D-coded, Connection (supply voltage IN) = 7/8"-Male, 4-pin, Connection slots = 4x M12x1-Female, 5-pin, A-coded, Digital inputs = 4x PNP, Type 3, Configurable inputs/outputs = no, Current sum US, sensor = 9.0 A, Current sum UA, actuator = 9.0 A, Housing material = Zinc, Die casting, Dimension = 37 x 32.6 x 224 mm, Ambient temperature = -40...70 °C, IP rating = IP67, Auxiliary interfaces = 4x IO-Link, IO-Link version = 1.1, Port-class = Type B
CAE
EPlan
Previews
Embedded user actions