??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
下載CAD模型
尚未生成可供下載的 模型/圖紙 或 PDF 檔
CAD模型選擇
BALLUFF BMF 305M-PS-C-2-S4
HELP_VARIABLE
公司
Balluff
描述
磁场传感器
明细表
BALLUFF BMF 305M-PS-C-2-S4
VERF
可用性
可得到
BC
订购代码
BMF008E
TC
产品识别器
BMF 305M-PS-C-2-S4
PX
产品视图
40927_00
ICON
WEBINC
产品系列
T型槽;圆筒;梯形槽/导槽;跨系统变化性;带拉杆的圆筒
W
重量
0.018 Kg
TRAFFIC
海关编号
85365019
TECH
技术细节
Tech. Detail
EDZ
BAL.BMF008E
DESCRIPT
Description
Dimension = 33.5 x 12.8 x 33.5 mm, Principle of operation = Magnetic field sensor, Connection = M12x1-Male, 4-pin, A-coded, Application = larger actuators, Mounting part = Mounting bracket BMF 305-HW*, Housing material = Aluminium, Switching output = PNP normally open (NO), Switching frequency = 10000 Hz, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...85 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
EPlan
Previews
Code
Embedded user actions