??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Pobierz modele CAD
You have not yet generated a CAD or PDF file for download.
Wybór modelu CAD
BALLUFF BMF 235K-H-PS-C-A2-S75-00,3
HELP_VARIABLE
Firma
Balluff
Opis
Czujniki pola magnetycznego
Lista materiałowa
BALLUFF BMF 235K-H-PS-C-A2-S75-00,3
VERF
Dostępność
Dostępny
BC
Kod artykułu
BMF00L6
TC
Identyfikator produktu
BMF 235K-H-PS-C-A2-S75-00,3
PX
Widok produktu
54551_00
ICON
WEBINC
Rodziny produktów
Teachable;T-slot;Cylinder z prętem ściągającym
W
Masa
0.042 Kg
TRAFFIC
Numer celny
85365019
TECH
Szczegóły techniczne
Tech. Detail
EDZ
BAL.BMF00L6
DESCRIPT
Description
Dimension = 23.5 x 6.2 x 5 mm, Connection = M8x1-Male, 4-pin, Cable = PUR, 0.3 m, Application = Pneumatic cylinder with T-slot. For dimensions, see sketch in product view., Mounting part = can be installed in T-slot from above, Teach function = 2 switching points, Housing material = PA 12, Switching output = PNP normally open (NO), Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...80 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
EPlan
Previews
Code
Embedded user actions