??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BIW1-E310-M0300-P1-S115
HELP_VARIABLE
Company
Balluff
Description
BIW
Bill of material
BALLUFF BIW1-E310-M0300-P1-S115
BC
Order code
BIW002E
TC
Product identifier
BIW1-E310-M0300-P1-S115
PX
Product view
56514_01
SW
Interface
NENN
Nominal length
mm
SA
Electr. connections
with connector S115
A
Housing length A= Nominal length + 100 mm
400 mm
B
Electrical stroke= mechanical stroke B= Nominal length + 10 mm
310 mm
C
Clamp spacing C= Nominal length - (10 or 15 or 20) mm
280 mm
BO
Mechanical zero point B0 = 0 + 2 mm
0 mm
W
Weight
Kg
TRAFFIC
Customs number
RENDER
MANUALDE
Manual DE
MANUALEN
Manual EN
IODD
IO Device Description
DESCRIPT
Description
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
Embedded user actions