??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
下載CAD模型
尚未生成可供下載的 模型/圖紙 或 PDF 檔
CAD模型選擇
BALLUFF BIS Z-501-PU1-10/E
HELP_VARIABLE
公司
Balluff
描述
连接导线
明细表
BALLUFF BIS Z-501-PU1-10/E
VERF
可用性
可得到
BC
订购代码
BCC00RC
TC
产品识别器
BIS Z-501-PU1-10/E
PX
产品视图
43505_00
ICON
TRAFFIC
海关编号
85444290
TECH
技术细节
Tech. Detail
EDZ
BAL.BCC00RC
DESCRIPT
Description
Connection 1 = M12x1-Female, straight, 8-pin, A-coded, Connection 2 = M12x1-Male, straight, 8-pin, A-coded, Cable = PUR Shielded black, 10 m, drag chain compatible, Number of conductors = 8, Cable temperature, fixed routing = -40...90 °C, Cable temperature, flexible routing = -5...90 °C, Operating voltage Ub = 30 VDC / 30 VAC, Rated current (40 °C) = 2.0 A, IP rating = IP67/IP67, Approval/Conformity = CE, UKCA, WEEE
CAE
EPlan
Previews
Code
Embedded user actions