??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Селекция на CAD модел
BALLUFF BIS L-404-035-001-00-S115
HELP_VARIABLE
Company
Balluff
Description
Read / write heads with integrated processor unit
Bill of material
BALLUFF BIS L-404-035-001-00-S115
VERF
Availability
Available
BC
Order code
BIS0121
TC
Product identifier
BIS L-404-035-001-00-S115
PX
Product view
50805_01
ICON
TECH
Tech. Details
Tech. Detail
W
WEIGHT
0.150 Kg
DESCRIPT
Description
Product Group = LF (125 kHz), Principle of operation = Read/write device, Dimension = 50 x 20 x 40 mm, Installation = metal-free (clear zone), Antenna type = round, Connection = Connector, M12x1-Male, 8-pin, 0.32 m, PU, Housing material = ABS, Interface PBT, Interface = RS232, Operating voltage Ub = 19.2...26.4 VDC, Ambient temperature = 0...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
EPlan
Previews
Code
Embedded user actions