??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Výběr CAD modelu
BALLUFF BIC 1B0-ITA50-M30MF1-SM4A5A
HELP_VARIABLE
Společnost
Balluff
Popis
Indukční vazební členy BIC
Kusovník
BALLUFF BIC 1B0-ITA50-M30MF1-SM4A5A
VERF
Dostupnost
Dostupný
BC
Objednací kód
BIC007L
TC
Identifikátor produktu
BIC 1B0-ITA50-M30MF1-SM4A5A
PX
Náhled výrobku
53283_02
ICON
ROT
Rotace
W
Hmotnost
0.150 Kg
TRAFFIC
celní číslo
85365019
TECH
Technické údaje
Tech. Detail
DESCRIPT
Description
Function = IO-Link signal transmission, Signal type = bi-directional, Transmission distance = 0...10 mm, Component = Base, Interface = IO-Link 1.1, Connection = Connector, M12x1-Male, 5-pin, Rated operating voltage Ue = 24 VDC, Housing material = Brass, coated, Dimension = Ø 30 x 66.2 mm, Ambient temperature = -5...55 °C, IP rating = IP67, Transfer rate = COM2 (38.4 kBaud), Additive cycle time = Device + 2.0 ms, Process data IN = 0…32 bytes, Process data OUT = 0…32 bytes, SIO mode = yes
CAE
EPlan
Previews
Code
Embedded user actions