??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
下載CAD模型
尚未生成可供下載的 模型/圖紙 或 PDF 檔
CAD模型選擇
BALLUFF BES Q80KA-PAH50F-S04Q
HELP_VARIABLE
公司
Balluff
描述
感应式传感器
明细表
BALLUFF BES Q80KA-PAH50F-S04Q
VERF
可用性
可得到
BC
订购代码
BES0226
TC
产品识别器
BES Q80KA-PAH50F-S04Q
PX
产品视图
41776_00
ROT
旋转
°
NPOS
Nut position
TECH
技术细节
技术细节
ICON
AC
Accessories
-
WEBINC
产品系列
Induktive Standardsensoren
BFORM
结构
80x80
W
重量
0.256 kg
TRAFFIC
海关编号
85365019
DESCRIPT
Description
Dimension = 106 x 80 x 40 mm, Style Housing = 80x80, Installation = non-flush, Range = 50 mm, Switching output = PNP normally open/normally closed (NO/NC), Switching frequency = 50 Hz, Housing material = PBT, GF30, Material sensing surface = PBT, GF30, Connection = Connector, M12x1-Male, 4-pin, Operating voltage Ub = 10...55 VDC, Ambient temperature = -25...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, WEEE
CAE
EPlan
Previews
Code
Embedded user actions