??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
下載CAD模型
尚未生成可供下載的 模型/圖紙 或 PDF 檔
CAD模型選擇
BALLUFF BES Q40KFU-PAC20A-S04G
HELP_VARIABLE
公司
Balluff
描述
感应式传感器
明细表
BALLUFF BES Q40KFU-PAC20A-S04G
VERF
可用性
可得到
BC
订购代码
BES0216
TC
产品识别器
BES Q40KFU-PAC20A-S04G
PX
产品视图
41007_00
ROT
旋转
°
NPOS
Nut position
TECH
技术细节
技术细节
ICON
AC
Accessories
-
WEBINC
产品系列
Faktor 1
BFORM
结构
40x40
W
重量
0.179 kg
TRAFFIC
海关编号
85365019
DESCRIPT
Description
Dimension = 40 x 40 x 62 mm, Style Housing = 40x40, Installation = for flush mounting, Range = 20 mm, Switching output = PNP normally open/normally closed (NO/NC), Switching frequency = 400 Hz, Housing material = PBT, Material sensing surface = PBT, Connection = Connector, M12x1-Male, 4-pin, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...70 °C, Magnetic field immune = magnetic field immune (AC/DC), IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE, Additional features = Factor 1
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
Code
Embedded user actions