??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Výběr CAD modelu
BALLUFF BES M08MI-PSC30B-S49G
HELP_VARIABLE
Společnost
Balluff
Popis
Indukční snímače
Kusovník
BALLUFF BES M08MI-PSC30B-S49G
VERF
Dostupnost
Dostupný
BC
Objednací kód
BES054N
TC
Identifikátor produktu
BES M08MI-PSC30B-S49G
PX
Náhled výrobku
54573_AC
ROT
rotace
°
NPOS
Nut position
TECH
Technické údaje
Technické údaje
ICON
AC
Accessories
-
WEBINC
Řada produktu
Induktive Standardsensoren
BFORM
Tvar
M8x1
W
Hmotnost
0.015 kg
TRAFFIC
celní číslo
85365019
DESCRIPT
Description
Dimension = Ø 8 x 60 mm, Style Housing = M8x1, Installation = for flush mounting, Range = 3 mm, Switching output = PNP normally open (NO), Switching frequency = 1200 Hz, Housing material = Brass, Nickel-free coated, Material sensing surface = PBT, Connection = Connector, M8x1-Male, 3-pin, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...70 °C, IP rating = IP68, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
Code
Embedded user actions