??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
下載CAD模型
尚未生成可供下載的 模型/圖紙 或 PDF 檔
CAD模型選擇
BALLUFF BES 12,0-KB-3
HELP_VARIABLE
公司
Balluff
描述
固定技术
明细表
BALLUFF BES 12,0-KB-3
VERF
可用性
可得到
BC
订购代码
BAM00C9
TC
产品识别器
BES 12,0-KB-3
PX
产品视图
42885_00
GR
直径
mm
POS
位置
mm
MOUNTING
安装
TECH
技术细节
Tech. Detail
ICON
W
重量
0.022 Kg
TRAFFIC
海关编号
39263000
MANUALDE
手册EN
MANUALEN
手册EN
DESCRIPT
Description
Version = Mounting block, Use = for sensors Ø12 mm, For M12 sensors, Material = PA 6, Dimension = 40 x 18 x 30 mm, Mounting part = Screws, clamps
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
Code
Embedded user actions