??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Výběr CAD modelu
BALLUFF BCS Z01A403-PSC46F-S04G-505
HELP_VARIABLE
Společnost
Balluff
Popis
BCS
Kusovník
BALLUFF BCS Z01A403-PSC46F-S04G-505
VERF
Dostupnost
Dostupný
BC
Objednací kód
BCS015W
TC
Identifikátor produktu
BCS Z01A403-PSC46F-S04G-505
PX
Náhled výrobku
46919_00
ICON
RH
s/bez držáku rámu
WEBINC
Řada produktu
W
Hmotnost
0.047 Kg
TRAFFIC
celní číslo
85365019
TECH
Technické údaje
Tech. Detail
EDZ
BAL.BCS015W
DESCRIPT
Description
Dimension = Ø 18 x 101 mm, Series = Z01, Installation = non-flush, Connection = Connector, M12x1-Male, 4-pin, Switching output = PNP normally open (NO), Switching frequency = 5 Hz, Range = 4.6 mm, Sensitivity = set, potentiometer fixed, Housing material = POM, Material sensing surface = POM, Ambient temperature = -40...75 °C, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, UKCA, WEEE, cULus, IP rating = IP67
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
Code
Embedded user actions