??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Селекция на CAD модел
BALLUFF BCS G06T4E1-PSM15C-EP02
HELP_VARIABLE
Company
Balluff
Description
BCS
Bill of material
BALLUFF BCS G06T4E1-PSM15C-EP02
VERF
Availability
Available
BC
Order code
BCS001L
TC
Product identifier
BCS G06T4E1-PSM15C-EP02
PX
Product view
44497_AA
ICON
RH
with/without Frame-Holder
WEBINC
Product family
Sensors for object detection
W
Weight
0.055 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
BAL.BCS001L
DESCRIPT
Description
Dimension = Ø 6.5 x 42 mm, Series = G06, Installation = for flush mounting, Connection = Cable, 2.00 m, PUR, Switching output = PNP normally open (NO), Switching frequency = 100 Hz, Range = 0.1...1.5 mm, Sensitivity = Switching distance adjustable, Housing material = 1.4301 stainless steel, Material sensing surface = PTFE, Ambient temperature = -10...70 °C, Operating voltage Ub = 11...30 VDC, Approval/Conformity = CE, UKCA, cULus, WEEE, IP rating = IP65
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
Code
Embedded user actions