??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
下載CAD模型
尚未生成可供下載的 模型/圖紙 或 PDF 檔
CAD模型選擇
BALLUFF BCC W414-W415-W415-U2090-003
HELP_VARIABLE
公司
Balluff
描述
分配器
明细表
BALLUFF BCC W414-W415-W415-U2090-003
VERF
可用性
可得到
BC
订购代码
BCC0J39
TC
产品识别器
BCC W414-W415-W415-U2090-003
PX
产品视图
55421_01
TECH
技术细节
Tech. Detail
ICON
WEBINC
产品系列
Y形分配器
W
重量
0.000 Kg
TRAFFIC
海关编号
85444290
DESCRIPT
Description
Connection 1 = M12x1-Male, straight, 4-pin, A-coded, Connection 2 = M12x1-Female, straight, 5-pin, A-coded, Connection 3 = M12x1-Female, straight, 5-pin, A-coded, Operating voltage Ub = 250 VDC / 250 VAC, Cable = TPE welding spark resistant Yellow, 0.3 m, drag chain compatible, Rated current (40 °C) = 4.0 A, Cable temperature, fixed routing = -60...200 °C, IP rating = IP67/IP67/IP67, Approval/Conformity = CE, WEEE
CAE
EPlan
Previews
Code
Embedded user actions