??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
下載CAD模型
尚未生成可供下載的 模型/圖紙 或 PDF 檔
CAD模型選擇
BALLUFF BCC M434-0000-2A-000-43X475-000
HELP_VARIABLE
公司
Balluff
描述
自集束插接器
明细表
BALLUFF BCC M434-0000-2A-000-43X475-000
VERF
可用性
可得到
BC
订购代码
BCC0FJN
TC
产品识别器
BCC M434-0000-2A-000-43X475-000
PX
产品视图
51166_00
CONSTYLE1
结构
M12x1
CONTYPE1
连接器的类型
POS
插头位置
°
ICON
TRAFFIC
海关编号
85366990
TECH
技术细节
Tech. Detail
DESCRIPT
Description
Connection = M12x1-Male, straight, 4-pin, A-coded, Number of connectable contacts = 4, Connection cross-section = 0.34...0.75 mm², Type of wire mounting = IDC, Cable diameter D = 4...8 mm, Operating voltage Ub = 250 VDC / 250 VAC, Rated current (40 °C) = 4.0 A, IP rating = IP67, Ambient temperature = -40...85 °C, Approval/Conformity = CE, WEEE
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
Code
Embedded user actions