??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
下載CAD模型
尚未生成可供下載的 模型/圖紙 或 PDF 檔
CAD模型選擇
BALLUFF BCC M414-0000-2A-003-PX0434-010
HELP_VARIABLE
公司
Balluff
描述
连接导线
明细表
BALLUFF BCC M414-0000-2A-003-PX0434-010
VERF
可用性
可得到
BC
订购代码
BCC0E6N
TC
产品识别器
BCC M414-0000-2A-003-PX0434-010
PX
产品视图
44210_02
ICON
TRAFFIC
海关编号
85444290
TECH
技术细节
Tech. Detail
DESCRIPT
Description
Connection = M12x1-Male, straight, 4-pin, A-coded, Switching output = Complementary, Cable = PUR black, 1 m, drag chain compatible, Number of conductors = 4, Conductor cross-section = 0.34 mm², Cable temperature, fixed routing = -50...90 °C, Cable temperature, flexible routing = -25...90 °C, Operating voltage Ub = 250 VDC / 250 VAC, Rated current (40 °C) = 4.0 A, IP rating = IP67, IP68, IP69K, Approval/Conformity = CE, cULus, WEEE
CAE
EPlan
Previews
Code
Embedded user actions