??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
下载CAD模型
尚未生成可供下载的 模型/图纸 或 PDF 文件
CAD模型选择
BALLUFF BOS 18M-PA-LE20-S4
HELP_VARIABLE
公司
Balluff
描述
光电传感器
明细表
BALLUFF BOS 18M-PA-LE20-S4
VERF
可用性
可得到
BC
订购代码
BOS01NJ
TC
产品识别器
BOS 18M-PA-LE20-S4
PX
产品视图
52983_00
ROT
旋转
MOUNTING
安装
ICON
WEBINC
产品系列
穿透式传感器;光扫描器和光电池
W
重量
0.06500 kg
TRAFFIC
海关编号
85365019
TECH
技术细节
Tech. Detail
DESCRIPT
Description
Series = 18M, Dimension = Ø 18 x 75 mm, Interface = PNP normally open (NO) PNP normally closed (NC), Principle of operation = Photoelectric sensor, Principle of optical operation = Through-beam sensor (receiver), Light type = Laser red light, Range = 0...60 m, Connection = Connector, M12x1-Male, 4-pin, Housing material = Brass, nickel-plated, Material sensing surface = Glass, Operating voltage Ub = 10...30 VDC, Approval/Conformity = cULus, CE, UKCA, WEEE
CAE
EPlan
预览
代码
Embedded user actions