??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BNI EIP-507-005-Z040
HELP_VARIABLE
Company
Balluff
Description
EIP Ethernet IP
Bill of material
BALLUFF BNI EIP-507-005-Z040
VERF
Availability
Available
BC
Order code
BNI009T
AB
Product identifier
BNI EIP-507-005-Z040
IEC
Protection degree
IP67
PX
Product view
53370_01
TECH
Tech. Details
Tech. Detail
ICON
EDZ
BAL.BNI009T
WEIGHT
Weight
450.00 g
TRAFFIC
Customs number
85176200
BG
Dimensions
37 x 32.6 x 224 mm
CONPORT
Connection slots
4x M12x1-female, 5-pole, A-coded
SORT
Special application areas
IIoT selection. IO-Link.
INOUTCONF
Inputs/outputs configurable
yes
GW
Housing material
Zinc
SIGTYPE
Signal type
IO-Link;PNP
ADS
Ports, number
4
ZUL
Approval/Conformity
CE;WEEE;CE;WEEE;cULus;EAC
MANUALDE
Manual EN
https://assets.balluff.com/WebBinary1/MAN_BNI_EIP_5x7_005_Z040_DE_J19_DOK_929062_08_000.pdf
MANUALEN
Manual EN
https://assets.balluff.com/WebBinary1/MAN_BNI_EIP_5x7_005_Z040_EN_J19_DOK_930726_07_000.pdf
Previews
Embedded user actions