??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BMF 235K-H-PI-C-A8-S4-00,3
HELP_VARIABLE
Company
Balluff
Description
Magnetic field sensors
Bill of material
BALLUFF BMF 235K-H-PI-C-A8-S4-00,3
VERF
Availability
Available
BC
Order code
BMF00LC
TC
Product identifier
BMF 235K-H-PI-C-A8-S4-00,3
PX
Product view
54552_00
ICON
WEBINC
Product family
Teachable;T-slot;Cylinder with tie rod
W
Weight
0.045 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
BAL.BMF00LC
DESCRIPT
Description
Dimension = 23.5 x 6.2 x 5 mm, Connection = M12x1-Male, 4-pin, A-coded, Cable = PUR, 0.3 m, Application = Pneumatic cylinder with T-slot. For dimensions, see sketch in product view., Mounting part = can be installed in T-slot from above, Teach function = 8 switching points, Housing material = PA 12, Interface = IO-Link 1.1, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...80 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
EPlan
Previews
Embedded user actions