??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Baixar modelos em CAD
You have not yet generated a CAD or PDF file for download.
Seleção de modelos em CAD
BALLUFF BIS M-6002-019-050-03-ST11
HELP_VARIABLE
Empresa
Balluff
Descrição:
Unidades de avaliação
Lista de peças
BALLUFF BIS M-6002-019-050-03-ST11
VERF
Disponibilidade
Available
BC
Código do pedido
BIS00EW
TC
Designação do artigo
BIS M-6002-019-050-03-ST11
PX
Vista do produto
43235_01
POS
Posição
ICON
TRAFFIC
Número de alfândega
85437090
TECH
Técnica. Detalhes
Tech. Detail
W
Weight
0.600 Kg
DESCRIPT
Description
Product Group = HF (13.56 MHz), Interface = Profibus DP Slave galvanically isolated, Supported RFID technologies = HF 13.56 MHz (BIS M), Number of connectable R/W heads / antennas = 2, Operating voltage Ub = 19.2...28.8 VDC, Housing material = ABS, Ambient temperature = 0...60 °C, IP rating = IP65, with connector, Approval/Conformity = CE, UKCA, cULus, WEEE, Connection = Male, 5-pin, B-coded M12x1-Female, 5-pin, B-coded Male, 5-pin
CAE
EPlan
Previews
Code
Embedded user actions