??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
下载CAD模型
尚未生成可供下载的 模型/图纸 或 PDF 文件
CAD模型选择
BALLUFF BIS C-351-PU1-05
HELP_VARIABLE
公司
Balluff
描述
读/写磁头和天线
明细表
BALLUFF BIS C-351-PU1-05
VERF
可用性
可得到
BC
订购代码
BIS00PN
TC
产品识别器
BIS C-351-PU1-05
PX
产品视图
42963_02
ICON
EDZ
BAL.BIS00PN
MAK
用于BIS M-350-001-S115的盖帽部件
TRAFFIC
海关编号
85437090
TECH
技术细节
Tech. Detail
W
Gewicht
0.775 kg
DESCRIPT
Description
Product Group = LF (70/455 kHz), Dimension = 80 x 50 x 170 mm, Installation = metal-free (clear zone), Antenna type = Rod, Connection = M12x1-Female, 5.00 m, PU, Housing material = POM, Aluminum mounting plate, Storage temperature = -20...85 °C, Ambient temperature = 0...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
EPlan
预览
代码
Embedded user actions