??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Modèles CAO générés
You have not yet generated a CAD or PDF file for download.
Choix du modèle CAO
BALLUFF BIC 2B0-ITA50-G28MG2-EPX0-020-M45A
HELP_VARIABLE
Société / Etablissement
Balluff
Description
Coupleurs inductifs BIC
Nomenclature
BALLUFF BIC 2B0-ITA50-G28MG2-EPX0-020-M45A
VERF
Disponibilité
disponible
BC
Symbolisation commerciale
BIC007N
TC
Désignation de l'article
BIC 2B0-ITA50-G28MG2-EPX0-020-M45A
PX
Vue Produit
54719_00
ICON
ROT
Rotation
W
Poids
170.000 Kg
TRAFFIC
Numéro de douane
85365019
TECH
Détails techniques
Tech. Detail
DESCRIPT
Description
Function = IO-Link, Signal type = bi-directional, Transmission distance = 0...10 mm, Component = Remote, Interface = IO-Link 1.1, Connection = Connector, M12x1-Female, 5-pin, 2.00 m, PUR, Output voltage = 24 VDC, Rated output current = 650 mA, Housing material = Nickel-plated brass, coated, Dimension = Ø 28 x 72.8 mm, Ambient temperature = -5...55 °C, IP rating = IP67, Transfer rate = COM2 (38.4 kBaud), Additive cycle time = Device + 2.0 ms, Process data IN = 0…32 bytes, Process data OUT = 0…32 bytes, SIO mode = yes
CAE
EPlan
Aperçus 3D
Code
Embedded user actions