??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Výběr CAD modelu
BALLUFF BIC 1I02-C1A02-M18MN2-BPX03-050
HELP_VARIABLE
Společnost
Balluff
Popis
Indukční vazební členy BIC
Kusovník
BALLUFF BIC 1I02-C1A02-M18MN2-BPX03-050
VERF
Dostupnost
Už není dostupné
BC
Objednací kód
BIC007W
TC
Identifikátor produktu
BIC 1I02-C1A02-M18MN2-BPX03-050
PX
Náhled výrobku
57173_00
ICON
ROT
Rotace
W
Hmotnost
0.250 Kg
TRAFFIC
celní číslo
85365019
TECH
Technické údaje
DESCRIPT
Description
Function = Signal transmission, Signal type = unidirectional, Transmission distance = 1...4 mm, Component = Base, Connection = Cable, 5 m, PUR, Rated operating voltage Ue = 24 VDC, Housing material = Nickel-plated brass, coated, Dimension = Ø 18 x 94 mm, Ambient temperature = 0...50 °C, IP rating = IP67
CAE
EPlan
Previews
Code
Embedded user actions