??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BES 516-324-G-SA70-E4-C-02
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES 516-324-G-SA70-E4-C-02
VERF
Availability
no more available
BC
Order code
BES056M
AB
Product identifier
BES 516-324-G-SA70-E4-C-02
PX
Product view
41218_00
ROT
Rotation
°
TECH
Tech. Details
ICON
EDZ
BAL.BES056M
IODD
IO Device Description
AC
Accessories
-
WEBINC
Product family
Induktive Standardsensoren
TASK
Tasks
Detection: End position.Object.
SORT
Special application areas
Narrow installation space.
BFORM
Style
M8x1
AN
Connection type
Cable
SN
Interface
PNP
SF
Switch function
Normally open contact (NO)
EIN
Installation
flush
RW
Range/effective range
2 mm
DFMAX
Pressure rating max.
BSU
Operating voltage Ub
10...30 VDC
IEC
Protection degree
IP68
UT
Ambient temperature
-25...70 °C
GW
Housing material
Stainless steel
BG
Dimensions
Ø 8 x 30 mm
ZUL
Approval/Conformity
EAC;cULus;CE;WEEE
WEIGHT
Weight
50.00 g
TRAFFIC
Customs number
85365019
MANUALEN
Manual EN
MANUALDE
Manual DE
AAD2511
Material of the cable mantle
TPU
BAD8981
Design of control output
PNP
BAB3921
certificate/approval
EAC, CE, cULus, WEEE
BAD7221
suitable for safety functions
Nein
BAD8661
mechanical installation conditions
bündig
BAD9001
Switch frequency
1500.0 Hz
AAC9621
min. supply voltage
10.0 V
AAB4001
Interface design
PNP
BAC4611
material of housing
Edelstahl
AAS1601
min. operating ambient temperature
-25 °C
BAD9151
Voltage type
DC
AAP7981
Application standards
IEC 60947-5-2
AAC9651
max. supply voltage
30.0 V
BAH4361
Max. rated DC voltage for controls
24.0 V
BAD8151
Switching distance
2.0 mm
BAD8261
Diameter of sensor
8.00 mm
BAD8991
Design of control element
Schließer (NO)
AAQ3261
address of additional link
http://www.balluff.com/en/de/productfinder/?geo=/variant/PV169980
BAD9461
Material of the active surface
Kunststoff
AAO7421
Brand
BAD8401
Housing construction form
Zylinder, Gewinde
BAD8031
Type of actuation
metallisches Target
AAS1551
max. operating ambient temperature
70 °C
BAD8561
Length of sensor
30.000 mm
BAG9751
degree of protection
IP68
BAD8311
Design of electrical connection
BAD7811
Protection class in accordance with EN 60 730-1
II
AAC9641
min. operating voltage
0.0 V
BAA0381
min. operating ambient temperature
0 °C
AAC9661
Max. operating voltage
0.0 V
BAD8451
Cut-off frequency
0 Hz
BAD8491
Height of sensor
0.0 mm
BAD8231
Width of sensor
0.0 mm
BAA0391
max. operating ambient temperature
0 °C
AAR8541
pressure rated to
0 bar
BAD8331
Explosion protection categories for gases
BAD8251
Pressure resistant
BAA2051
Operating resource protection class
AAB5041
Housing coating
BAH4321
Max. rated AC voltage for controls, 50 Hz
0 V
BAD8161
Special characteristics
BAD9171
Interference resistance to magnetic fields
BAD8341
Explosion protected category for dusts
BAD9471
material of housing
AAC0221
min. ambient temperature during operation
0 °C
BAC9151
Switch function
BAG1011
Status display present
AAB9061
max. ambient temperature during operation
0 °C
BAD7921
Design of analog output
Previews
Embedded user actions