??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Baixar modelos em CAD
You have not yet generated a CAD or PDF file for download.
Seleção de modelos em CAD
BALLUFF BES 516-3007-E4-C-PU-05
HELP_VARIABLE
Empresa
Balluff
Descrição:
Sensores indutivos
Lista de peças
BALLUFF BES 516-3007-E4-C-PU-05
VERF
Disponibilidade
Available
BC
Código do pedido
BES00HY
TC
Designação do artigo
BES 516-3007-E4-C-PU-05
PX
Vista do produto
47010_00
ROT
Rotação
°
NPOS
Nut position
TECH
Técnica. Detalhes
Tech. Details
ICON
AC
Accessories
-
WEBINC
Família de produtos
Induktive Standardsensoren
BFORM
Tipo de construção
D4.0
W
Peso
0.061 kg
TRAFFIC
Número de alfândega
85365019
DESCRIPT
Description
Dimension = Ø 4 x 27 mm, Style Housing = D4.0, Installation = for flush mounting, Range = 0.8 mm, Switching output = PNP normally open (NO), Switching frequency = 5000 Hz, Housing material = Stainless steel, Material sensing surface = PBT, Connection = Cable, 5.00 m, PUR, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...70 °C, IP rating = IP67, Approval/Conformity = cULus, CE, UKCA, WEEE
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
Code
Embedded user actions