??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BCM R15E-002-DI00-01,5-S4
HELP_VARIABLE
Company
Balluff
Description
Condition monitoring sensors
Bill of material
BALLUFF BCM R15E-002-DI00-01,5-S4
VERF
Availability
Available
BC
Order code
BCM0002
TC
Product identifier
BCM R15E-002-DI00-01,5-S4
PX
Product view
57535_01
TECH
Tech. Details
Tech. Detail
EDZ
BAL.BCM0002
W
Weight
0.071 Kg
TRAFFIC
Customs number
90318080
DESCRIPT
Description
Function = Vibration Velocity, Vibration Acceleration, Vibration Severity Zone, Contact Temperature, Relative Humidity, Ambient Pressure, Sensor Self-Awareness, Vibration, frequency range = 2...3200 Hz, Vibration, number of measuring axes = 3, Vibration velocity, measuring range RMS = 0…220 mm/s @79.4 Hz, Vibration acceleration, measuring range RMS = 0…16 g, Contact temperature, measuring range = 0…70 °C, Relative humidity, measuring range = 5...95 %rF, Ambient pressure, measuring range = 300…1100 hPa, Rated operating voltage Ue DC = 24 V, Interface = IO-Link 1.1, Interface setting option = Flexible process data configuration, Vibration measurement based on ISO 10816-3, Data preprocessing (statistics), Events (pre-alarms and main alarms), Delay times for alarms, Search function with LED display (ping), Connection = Cable with connector, M12x1-Male, 3-pin, 1.5 m, PUR, Housing material = 1.4404 stainless steel, Membrane: ePTFE with nylon fleece, IP rating = IP67, Ambient temperature = 0...70 °C
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
HEIGHT
Height
mm
LENGTH
Length
mm
WIDTH
Width
mm
Previews
Embedded user actions