??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Selección de modelo CAD
BALLUFF BCC M41C-0000-2A-049-PX0C25-050
HELP_VARIABLE
Empresa
Balluff
Descripción
Cables de conexión
Lista de materiales
BALLUFF BCC M41C-0000-2A-049-PX0C25-050
VERF
Disponibilidad
disponibile
BC
Código de pedido
BCC06UW
TC
Designación de Producto
BCC M41C-0000-2A-049-PX0C25-050
PX
Vista del producto
45468_01
ICON
TRAFFIC
el número de aduana
85444290
TECH
Detalles técnicos
Tech. Detail
DESCRIPT
Description
Connection = M12x1-Male, straight, 12-pin, A-coded, Cable = PUR black, 5 m, drag chain compatible, Number of conductors = 12, Conductor cross-section = 0.25 mm², Cable temperature, fixed routing = -50...80 °C, Cable temperature, flexible routing = -25...80 °C, Operating voltage Ub = 30 VDC / 30 VAC, Rated current (40 °C) = 1.5 A, IP rating = IP67, IP68, IP69K, Approval/Conformity = CE, cULus, WEEE
CAE
EPlan
Previews
Code
Embedded user actions